Surge arrester class type
|
Type 1 + 2
|
Surge arrester technology
|
MOV
|
[Ue] rated operational voltage
|
400 V AC (+/- 10 %) at 50/60 Hz
|
[In] nominal discharge current
|
Common mode: 25 kA (L/PE)
|
[Imax] maximum discharge current
|
50 kA
|
[Iimp] impulse current
|
Common mode: 12.5 kA L/PE 6.25 A.s
|
[Uc] maximum continuous operating voltage
|
Common mode: 350 V L/PE
|
Maximum [Up] voltage protection level
|
Common mode <1.5 kV type 1 L/PE
|
[Isccr] short-circuit current rating
|
25 kA
|
Disconnector device type
|
Associated circuit breaker NG125N 80 A curve C - Icu 15 kA
Associated circuit breaker NG125N 80 A curve C - Icu 25 kA
Associated circuit breaker NG125H 80 A curve C - Icu 36 kA
Associated circuit breaker NG125L 80 A curve C - Icu 50 kA
Associated fuse gG 160 A standard
Associated circuit breaker C120N 80 A curve C - Icu 10 kA
|
Signalling circuit voltage
|
1.5 A/250 V AC 50/60 Hz
|
Mounting mode
|
Clip-on (DIN rail)
|
9 mm pitches
|
8
|
Height
|
81.4 mm
|
Width
|
72 mm
|
Depth
|
71 mm
|
Net weight
|
0.59 kg
|
Colour
|
White (RAL 9003)
|
Material
|
PA6
|
Connections - terminals
|
Tunnel type terminal10…25 mm² flexible
Tunnel type terminal10…35 mm² rigid
|
Tightening torque
|
2.5 N.m
|