Schneider-Electric
 
A9L16686 picture- web-product-data-sheet
A9L16686
cartridge C20-460 for surge arrester iPRD
Schneider Electric
Characteristics
Main
Product or component type Cartridge
Device short name C20-460
Surge arrester type Electrical distribution network
Complementary
Surge arrester class type Type 2
Surge arrester technology MOV
Earthing system IT
Nominal discharge current 5 kA
Maximum discharge current 20 kA
[Uc] maximum continuous operating voltage 460 V
Maximum [Up] voltage protection level <1.6 kV type 2
Local signalling Flag (white/red)
Mounting mode Plug-in
Mounting support Into SPD module
9 mm pitches 2
Height 50 mm
Width 18 mm
Depth 60 mm
Colour White (RAL 9003)
Material PBT (polybutylene terephthalate)
Response time < 25 ns
Environment
Standards EN 61643-11
IEC 61643-1
IP degree of protection IP20 front face:
Relative humidity 5…90 %
Operating altitude 0...2000 m
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 1.8 cm
Package 1 Length 8.5 cm
Package 1 Weight 0.078 kg
Contractual warranty
Warranty 18 months