Schneider-Electric
 
A9L16687 picture- web-product-data-sheet
A9L16687
cartridge C20-340 for surge arrester iPRD
Schneider Electric
Characteristics
Main
Product or component type Cartridge
Device short name C20-340
Surge arrester type Electrical distribution network
Complementary
Surge arrester class type Type 2
Surge arrester technology MOV
Earthing system TN
TT
Nominal discharge current 5 kA
Maximum discharge current 20 kA
[Uc] maximum continuous operating voltage 340 V
Maximum [Up] voltage protection level <1.1 kV type 2
Local signalling Flag (white/red)
Mounting mode Plug-in
Mounting support Into SPD module
9 mm pitches 2
Height 50 mm
Width 18 mm
Depth 60 mm
Colour White (RAL 9003)
Material PBT (polybutylene terephthalate)
Response time < 25 ns
Environment
Standards IEC 61643-1
EN 61643-11
Product certifications NF
OVE
KEMA-KEUR
IP degree of protection IP20 front face:
Relative humidity 5…90 %
Operating altitude 0...2000 m
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 7.5 cm
Package 1 Length 8.5 cm
Package 1 Weight 63 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months