Schneider-Electric
 
A9L16689 picture- web-product-data-sheet
A9L16689
cartridge C8-340 for surge arrester iPRD
Schneider Electric
Characteristics
Main
Product or component type Cartridge
Device short name C20-340
Surge arrester type Electrical distribution network
Complementary
Surge arrester class type Type 2
Surge arrester technology MOV
Earthing system TT
TN
Nominal discharge current 5 kA
Maximum discharge current 20 kA
[Uc] maximum continuous operating voltage 340 V
Maximum [Up] voltage protection level <1.1 kV type 2
[Uoc] open circuit voltage 10 V type 3
Local signalling Flag (white/red)
Mounting mode Plug-in
Mounting support Into SPD module
9 mm pitches 2
Height 50 mm
Width 18 mm
Depth 60 mm
Colour White (RAL 9003)
Material PBT (polybutylene terephthalate)
Response time < 25 ns
Environment
Standards EN 61643-11
IEC 61643-1
Product certifications KEMA-KEUR
OVE
NF
IP degree of protection IP20 front face:
Relative humidity 5…90 %
Operating altitude 0...2000 m
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 2.2 cm
Package 1 Length 9 cm
Package 1 Weight 0.066 kg
Contractual warranty
Warranty 18 months