Schneider-Electric
 
A9L16690 picture- web-product-data-sheet
A9L16690
cartridge C neutral PV for surge arrester iPRD-DC
Schneider Electric
Characteristics
Main
Product or component type Cartridge
Device short name C neutral PV
Surge arrester type Electrical distribution network
Standards EN 61643-11
IEC 61643-1
Complementary
Surge arrester class type Type 2
Surge arrester technology GDT
Nominal discharge current 20 kA
Maximum discharge current 65 kA
[Uc] maximum continuous operating voltage 260 V
Maximum [Up] voltage protection level <1.4 kV type 2
Local signalling Flag (white/red)
Mounting mode Plug-in
Mounting support Into SPD module
9 mm pitches 2
Height 50 mm
Width 18 mm
Depth 60 mm
Colour White (RAL 9003)
Material PBT (polybutylene terephthalate)
Response time < 25 ns
Environment
IP degree of protection IP20 front face:
Relative humidity 5…90 %
Operating altitude 0...2000 m
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 7.3 cm
Package 1 Length 8.9 cm
Package 1 Weight 0.054 kg
Contractual warranty
Warranty 18 months