Schneider-Electric
 
A9L40172 picture- web-product-data-sheet
A9L40172
cartridge C40-800 PV for surge arrester iPRD-DC
Schneider Electric
Characteristics
Main
Product or component type Cartridge
Device short name C40-800 PV
Surge arrester type Electrical distribution network
Standards EN 61643-11
IEC 61643-11: 2011
Quality labels CE
Complementary
Surge arrester class type Type 2
Surge arrester technology MOV
Product destination Surge protection device iPRD PV-DC 2P
Nominal discharge current 15 kA
Maximum discharge current 40 kA
[Uc] maximum continuous operating voltage 800 V DC
Maximum [Up] voltage protection level <1.4 kV type 2
[Uoc] open circuit voltage 666 V
Local signalling Flag (white/red)
Mounting mode Plug-in
Mounting support Into SPD module
9 mm pitches 2
Height 57 mm
Width 18 mm
Depth 56 mm
Net weight 0.51 kg
Colour White (RAL 9003)
Material PBT (polybutylene terephthalate)
Response time < 25 ns
Environment
IP degree of protection IP20 front face:
Relative humidity 5…90 %
Operating altitude 0...2000 m
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.3 cm
Package 1 Width 7.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 75 g
Unit Type of Package 2 S03
Number of Units in Package 2 108
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 9.241 kg
Offer Sustainability
SCIP Number A9614fa2-07f8-47d1-a2fe-e27b32003d8d
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months