This Application will be decommissioned as of January 7th 2025

A9MEM1522 |
Schneider-Electric
 
A9MEM1522 picture- web-product-data-sheet
A9MEM1522
energy sensor, PowerTag Monoconnect 63A 1P+N bottom position
Schneider Electric
Characteristics
Main
Range of product PowerLogic
Product name PowerTag A9 M63
Product or component type Energy sensor
Poles 1P + N
Maximum current [Imax] 63 A
[Ib] Basic current 10 A
Starting current 40 mA
Saturation current 130 A
Product specific application Circuit monitoring
Cost allocation
Overload alarm
Load monitoring
Energy management
Concentrator compatibility Acti9 Smartlink SI B
Acti9 Smartlink SI D
Acti9 PowerTag Link C
Acti9 PowerTag Link
Acti9 PowerTag Link HD
Wiser IP module
EcoStruxure Panel Server Universal
EcoStruxure Panel Server Advanced
PrismaSet Active
Range compatibility Acti 9 Acti9 iKQE RCBO
Multi9 Multi9 C60
Multi9 Multi9 ID
Multi9 Multi9 C32N
Multi9 Multi9 C65
Acti 9 Acti9 iID
Acti 9 Acti9 iID K
Acti 9 Acti9 iK60
Acti 9 Acti9 iKQ
Acti 9 Acti9 K60
Acti 9 Acti9 Reflex iC60
Acti 9 Acti9 iC65
Acti 9 Acti9 DT60
Acti 9 Acti9 iC60 single terminal
Type of measurement Active energy
Power factor
Active power
Current
Voltage
Accuracy class Class 1 current conforming to IEC 61557-12
Class 0.5 voltage conforming to IEC 61557-12
Class 1 active power conforming to IEC 61557-12
Class 1 active energy conforming to IEC 61557-12
Class 1 power factor conforming to IEC 61557-12
Mounting location Bottom
Mounting support On circuit breaker
Product destination Switchboard
Event management Voltage loss with measured current at voltage loss
Transmission support medium Radio frequency 2.4…2.4835 GHz conforming to IEEE 802.15.4
Emission power 10 mW
Complementary
Mounting mode By screws (terminals)
Electrical connection (voltage sensing & power supply) Connector tooth
Cable cross section 1 rigid cable 1.5…16 mm²
2 stranded cable 1.5…2.5 mm²
2 rigid cable 1.5…2.5 mm²
1 stranded cable 1.5…16 mm²
Supply voltage 200...240 V AC, +/- 20 %
Network frequency 50 Hz
60 Hz
Maximum power consumption 1 VA
Standards IEC 61557-12
IEC 61010-1
IEC 61010-2-030
IEC 61326-1
ETSI EN 300 328
ETSI EN 301 487-1
Height 16.5 mm
Width 36 mm
Depth 43 mm
Net weight 17.5 g
Colour White (RAL 9003)
Environment
Quality labels CE
Directives 2014/53/EU - radio equipment directive
Operating altitude 0...2000 m
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Overvoltage category III conforming to IEC 61010-1
Measurement category Category III conforming to IEC 61010-2-030
IP degree of protection IP20 conforming to IEC 60529
IK degree of protection IK05
Pollution degree 3
Relative humidity 0…95 % at 45 °C conforming to IEC 60721-3-3
Vibration resistance 3M4 conforming to IEC 60721-3-3
Electromagnetic compatibility Industrial electromagnetic environment conforming to IEC 61326-1
Radiated EMC conforming to ETSI EN 301 489-17
Electromagnetic emission conforming to IEC 62311
Environmental characteristics Dustproof class 3S3 conforming to IEC 60721-3-3
Salt mist class 3C2 conforming to IEC 60721-3-3
Indoor use
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 6.000 cm
Package 1 Length 8.500 cm
Package 1 Weight 46.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 48
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.496 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 8a4cc25f-2fca-4145-9911-4f951704ff28
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 14