This Application will be decommissioned as of January 7th 2025

A9MEM1593 |
Schneider-Electric
 
A9MEM1593 picture- web-product-data-sheet
A9MEM1593
energy sensor, PowerTag Rope 2000A 3P/3P+N top and bottom position
Schneider Electric
Characteristics
Main
Range of product PowerLogic
Product name PowerTag R2000
Product or component type Energy sensor
Poles 3P
3P + N
Maximum current [Imax] 2000 A
[Ib] Basic current 300 A
Starting current 1200 mA
Saturation current 4000 A
Product specific application Energy management
Overload alarm
Power factor
Load monitoring
Circuit monitoring
Concentrator compatibility Acti9 PowerTag Link C
Acti9 PowerTag Link
Acti9 PowerTag Link HD
Harmony Hub
EcoStruxure Panel Server Universal
EcoStruxure Panel Server Advanced
PrismaSet Active
Range compatibility Masterpact MasterPact MTZ for switch disconnector
Masterpact MasterPact NW
Masterpact MasterPact NT
ComPact ComPact NS
Range compatibility Acti9
TeSys
Type of measurement Active and reactive energy
Apparent energy
Active and reactive power
Apparent power
Current
Voltage
Power factor
Internal temperature
Frequency
Accuracy class Class 1 active energy conforming to IEC 61557-12
Class 2 reactive energy conforming to IEC 61557-12
Class 2 apparent energy conforming to IEC 61557-12
Class 1 active power conforming to IEC 61557-12
Class 2 reactive power conforming to IEC 61557-12
Class 2 apparent power conforming to IEC 61557-12
Class 1 current conforming to IEC 61557-12
Class 0.5 voltage conforming to IEC 61557-12
Class 1 power factor conforming to IEC 61557-12
Class 0.5 frequency conforming to IEC 61557-12
Metering type Active energy E -a- IN/OUT 0...281 x 10exp(9) kWh at total per phase
Active energy E -a- IN/OUT 0...281 x 10exp(9) kWh at partial per phase
Active energy E -a- IN/OUT 0...281 x 10exp(9) kWh at 3-phase total
Active energy E -a- IN/OUT 0...281 x 10exp(9) kWh at 3-phase partial
Reactive energy E -rA- IN/OUT 0...281 x 10exp(9) kVARh at total per phase
Reactive energy E -rA- IN/OUT 0...281 x 10exp(9) kVARh at partial per phase
Reactive energy E -rA- IN/OUT 0...281 x 10exp(9) kVARh at 3-phase total
Reactive energy E -rA- IN/OUT 0...281 x 10exp(9) kVARh at 3-phase partial
Apparent energy E -apA- 0...281 x 10exp(9) kVAh at total per phase
Apparent energy E -apA- 0...281 x 10exp(9) kVAh at partial per phase
Apparent energy E -apA- 0...281 x 10exp(9) kVAh at 3-phase total
Apparent energy E -apA- 0...281 x 10exp(9) kVAh at 3-phase partial
Active power P, P1, P2, P3
Reactive power Q, Q1, Q2, Q3
Apparent power S, S1, S2, S3
Current I1, I2, I3
Calculated neutral current
Voltage U12, U23, U31
Voltage V1N, V2N, V3N
Frequency 45...65 Hz
Power factor at per phase
Power factor at total
Mounting location Top or bottom
Mounting support Busbar
Cables
Product destination Switchboard
Event management Voltage loss with measured current at voltage loss
Transmission support medium Radio frequency 2.4…2.4835 GHz conforming to IEEE 802.15.4
Emission power 10 mW
Complementary
Mounting mode Clip-on (DIN rail)
Electrical connection (voltage sensing & power supply) Removable spring terminal block
Cable cross section 1 rigid cable 0.2…1.5 mm² without cable end
1 stranded cable 0.2…2.5 mm² without cable end
1 stranded cable 0.25…1.5 mm² with cable end
Wire stripping length 11 mm
Cable length 1 m for sensor
Current sensor diameter Closed: 100 mm
Supply voltage 100...277 V AC, +/- 20 %, phase to neutral
173...480 V AC, +/- 20 %, phase to phase
Network frequency 50 Hz
60 Hz
Maximum power consumption 3 VA
Standards IEC 61557-12
IEC 61010-1
ETSI EN 301 487-1
IEC 61010-2-030
IEC 61326-1
ETSI EN 300 328
Number of 9mm pitches on Din rail 2
Height Base unit: 105 mm
Width Base unit: 18 mm
Depth Base unit: 67.5 mm
Colour White (RAL 9003)
Environment
Maximum conductor temperature 105 °C
Quality labels CE
Directives 2014/53/EU - radio equipment directive
Operating altitude 0...2000 m
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Overvoltage category IV conforming to IEC 61010-1
Measurement category Category IV conforming to IEC 61010-2-030
IP degree of protection IP20 conforming to IEC 60529
IK degree of protection IK05
Pollution degree 3
Relative humidity 0…95 % at 55 °C conforming to IEC 60721-3-3
Vibration resistance 3M4 conforming to IEC 60721-3-3
Electromagnetic compatibility Industrial electromagnetic environment conforming to IEC 61326-1
Radiated EMC conforming to ETSI EN 301 489-17
Electromagnetic emission conforming to IEC 62311
Environmental characteristics Indoor use
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.300 cm
Package 1 Width 17.500 cm
Package 1 Length 20.000 cm
Package 1 Weight 562.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.434 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number F0b86d46-c262-4e32-a698-df26c6e80ad0
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 14