Schneider-Electric
 
A9MEM2105 picture- web-product-data-sheet
A9MEM2105
modular single phase power meter iEM2105 - 230V - 63A with pulse
Schneider Electric
Characteristics
Main
Range Acti9
Family Acti9 iEM2100
Device short name iEM2105
Product or component type Energy meter
Complementary
Poles description 1P + N
Type of measurement Active energy
Device application Sub billing
Partial meter
Accuracy class Class 1 active energy conforming to IEC 62053-21
Input type Direct input
Maximum current [Imax] 63 A
[Ib] basic current 10 A
Rated current 63 A
Rated voltage 230 V +/- 20 %
Network frequency 50 Hz
60 Hz
Frequency measurement range 45…65 Hz
Technology type Electronic
Display type LCD display
Sampling rate 32 samples/cycle
Measurement current 0.5…63 A
Display digits 5
Maximum value measured 999.99 MWh
Tariff counter Tariff (1)
Communication port protocol -
Communication port support -
Local signalling Green indicator light: power ON
Yellow indicator light: metering and activity 1000 p/kWh
Digital inputs 0
Digital outputs 1 pulse energy monitoring:
Output voltage 24 V DC@18 mA
230 V AC@100 mA
Impulse duration 200 ms
Maximum power consumption in VA 2.5 VA at 240 V AC
Mounting mode Clip-on
Mounting support DIN rail
Connections - terminals Power circuit: tunnel type terminals (bottom) 1 16 mm² cable(s)
Tightening torque Power circuit: 1.5 N.m
Remote transfer: 0.9 N.m
Standards IEC 61557-12
IEC 62053-21
Product certifications CE
Environment
IP degree of protection IP40 front panel: conforming to IEC 60529
IP20 casing:
IK degree of protection IK05
Ambient air temperature for operation -25…55 °C
-20…55 °C
Ambient air temperature for storage -25…70 °C
Operating altitude < 3000 m
Relative humidity 0…95 % at 55 °C
Colour White
9 mm pitches 4
Width 36 mm
Height 81 mm
Depth 65 mm
Net weight 0.135 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.8 cm
Package 1 Width 9.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 186.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 60
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 11.402 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes