Schneider-Electric
 
A9N17517 picture- web-product-data-sheet
A9N17517
iDPN - circuit breaker - 1P+N - 10A - B curve
Schneider Electric
Characteristics
Main
Range of product Clario
Range Clario
Product name IDPN
Product or component type Miniature circuit-breaker
Device short name iDPN N
Device application Distribution
Poles description 1P + N
Number of protected poles 1
Neutral position Left
[In] rated current 10 A
Network type AC
Trip unit technology Thermal-magnetic
Curve code B
Breaking capacity 6000 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1
Suitability for isolation Yes
Complementary
Network frequency 50/60 Hz
[Ue] rated operational voltage 230 V AC 50/60 Hz between phase and neutral
Magnetic tripping limit 3...5 x In
[Ics] rated service breaking capacity 6000 A 100 % x Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1
Limitation class 3 conforming to EN/IEC 60898-1
[Ui] rated insulation voltage 400 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60947-2
Contact position indicator Yes
Control type Toggle
Local signalling ON/OFF indication
Mounting mode Clip-on
Mounting support DIN rail
9 mm pitches 2
Height 81 mm
Width 18 mm
Depth 78 mm
Net weight 115 g
Colour White
Mechanical durability 20000 cycles
Electrical durability 20000 cycles
Locking options description Padlocking device
Connections - terminals Tunnel type terminals downstream 0.33…10 mm² flexible
Tunnel type terminals downstream 0.75…16 mm² rigid
Tunnel type terminals upstream 0.33…10 mm² flexible
Tunnel type terminals upstream 0.75…16 mm² rigid
Wire stripping length 13 mm
Tightening torque 2 N.m
Earth-leakage protection Separate block
Environment
Standards EN/IEC 60898-1
IP degree of protection IP20 conforming to IEC 60529
Pollution degree 3 conforming to IEC 60947-1
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Operating altitude 2000 m
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 7.5 cm
Package 1 Length 8.9 cm
Package 1 Weight 117 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months