Schneider-Electric
 
A9N18356 picture- web-product-data-sheet
A9N18356
Miniature circuit breaker (MCB), Acti9 C120N, 1P, 63A, C curve, 10000A (IEC/EN 60898-1), 10kA (IEC/EN 60947-2)
Schneider Electric
Characteristics
Main
Range of product C120
Range Acti9
Product name C120
Product or component type Miniature circuit-breaker
Device short name C120N
Device application Distribution
Poles description 1P
Number of protected poles 1
[In] rated current 63 A at 30 °C
Network type AC
Trip unit technology Thermal-magnetic
Curve code C
Breaking capacity 3 kA Icu at 380...415 V AC 50/60 Hz IT conforming to EN/IEC 60947-2
20 kA Icu at 130 V AC 50/60 Hz conforming to EN/IEC 60947-2
15 kA Icu at 12 V DC conforming to EN/IEC 60947-2
15 kA Icu at 125 V DC conforming to EN/IEC 60947-2
10 kA Icu at <= 144 V DC conforming to EN/IEC 60947-2
10 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
20 kA Icu at 12 V AC 50/60 Hz conforming to EN/IEC 60947-2
10000 A Icn at 230...400 V AC 50/60 Hz conforming to EN/IEC 60898-1
Suitability for isolation Yes conforming to IEC 60947-2
Standards EN/IEC 60947-2
EN/IEC 60898-1
Product certifications EAC
Complementary
Network frequency 50/60 Hz
[Ue] rated operational voltage 380...415 V AC 50/60 Hz
125 V DC
<= 144 V DC
12 V DC
220...240 V AC 50/60 Hz
230...400 V AC 50/60 Hz
130 V AC 50/60 Hz
12 V AC 50/60 Hz
Magnetic tripping limit 5...10 x In
[Ics] rated service breaking capacity 15 kA 75 % conforming to EN/IEC 60947-2 - 130 V AC 50/60 Hz
15 kA 100 % conforming to EN/IEC 60947-2 - 125 V DC
2.25 kA 75 % conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz
15 kA 100 % conforming to EN/IEC 60947-2 - 12 V DC
10 kA 100 % conforming to EN/IEC 60947-2 - <= 144 V DC
7.5 kA 75 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz
15 kA 75 % conforming to EN/IEC 60947-2 - 12 V AC 50/60 Hz
7500 A 75 % conforming to EN/IEC 60898-1 - 230...400 V AC 50/60 Hz
Limitation class 1 conforming to EN/IEC 60947-2
[Ui] rated insulation voltage 500 V AC 50/60 Hz conforming to EN/IEC 60947-2
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-2
Contact position indicator Yes
Control type Toggle
Local signalling ON/OFF indication
Mounting mode Clip-on
Mounting support 35 mm symmetrical DIN rail
Comb busbar and distribution block compatibility YES
9 mm pitches 3
Height 81 mm
Depth 73 mm
Width 27 mm
Net weight 0.205 kg
Colour White
Mechanical durability 20000 cycles
Electrical durability 10000 cycles conforming to IEC 60947-2
Locking options description Handle sealable with cable diameter 0.7mm in OFF or ON position
Connections - terminals Tunnel type terminals1…50 mm² rigid
Tunnel type terminals1.5…35 mm² flexible
Wire stripping length 15 mm
Tightening torque 3.5 N.m
Earth-leakage protection Without
Environment
IP degree of protection IP20 conforming to IEC 60529
Pollution degree 3 conforming to IEC 60947-2
Overvoltage category IV
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Operating altitude 2000 m
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 7.5 cm
Package 1 Length 8.5 cm
Package 1 Weight 188.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8.5 cm
Package 2 Width 9.5 cm
Package 2 Length 33.0 cm
Package 2 Weight 2.32 kg
Unit Type of Package 3 S03
Number of Units in Package 3 72
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 14.464 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months