Schneider-Electric
 
A9N18543 picture- web-product-data-sheet
A9N18543
Vigi C120 - earth leakage add-on block - 4P - 300 mA - class AC
Schneider Electric
Characteristics
Main
Product or component type Add-on residual current devices
Device short name Vigi C120
Poles description 4P
[In] rated current 125 A
Network type AC
Earth-leakage sensitivity 300 mA
Earth-leakage protection time delay Instantaneous
Earth-leakage protection class Type AC
Complementary
Device location in system Outgoer
Network frequency 50/60 Hz
[Ue] rated operational voltage 230...415 V AC 50/60 Hz
Residual current tripping technology Voltage independent
[Ui] rated insulation voltage 500 V AC 50/60 Hz conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-2
Mounting mode Clip-on
Mounting support 35 mm symmetrical DIN rail
Electrical connection to mcb By screws
9 mm pitches 10
Height 95 mm
Width 198 mm
Depth 73 mm
Net weight 0.58 kg
Colour White
Mechanical durability 20000 cycles
Connections - terminals Tunnel type terminals 1…35 mm² flexible
Tunnel type terminals 1…50 mm² rigid
Wire stripping length 15 mm
Tightening torque 3.5 N.m
Environment
Standards EN 61009
IEC/EN 61009-2-1
IP degree of protection IP20
Pollution degree 3 conforming to IEC 60947-2
Ambient air temperature for operation -5…60 °C
Ambient air temperature for storage -40…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.1 cm
Package 1 Width 13.4 cm
Package 1 Length 25.2 cm
Package 1 Weight 629 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.52 kg
Unit Type of Package 3 P12
Number of Units in Package 3 64
Package 3 Height 50 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 56.64 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months