This Application will be decommissioned as of January 7th 2025

A9N18544 |
Schneider-Electric
 
A9N18544 picture- web-product-data-sheet
A9N18544
Vigi C120 - earth leakage add-on block - 2P - 300 mA - class AC
Schneider Electric
Characteristics
Main
Range Acti9
Product name Acti9 Vigi C120
Product or component type Add-on residual current device
Device short name Vigi C120
Poles description 2P
[In] rated current 125 A
Network type AC
Earth-leakage sensitivity 300 mA
Earth-leakage protection time delay Selective
Earth-leakage protection class Type AC
Standards EN 61009
IEC/EN 61009-2-1
Complementary
Device location in system Outgoer
Group incomer
Network frequency 50/60 Hz
[Ue] rated operational voltage 230...415 V AC 50/60 Hz
Residual current tripping technology Voltage independent
[Ui] rated insulation voltage 500 V AC 50/60 Hz conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-2
Mounting mode Clip-on
Mounting support 35 mm symmetrical DIN rail
Electrical connection to mcb By screws
9 mm pitches 7
Height 95 mm
Width 117 mm
Depth 73 mm
Net weight 0.325 kg
Colour White
Mechanical durability 20000 cycles
Connections - terminals Tunnel type terminals 1…35 mm² flexible
Tunnel type terminals 1…50 mm² rigid
Wire stripping length 15 mm
Tightening torque 3.5 N.m
Environment
IP degree of protection IP20
Pollution degree 3 conforming to IEC 60947-2
Ambient air temperature for operation -5…60 °C
Ambient air temperature for storage -40…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.3 cm
Package 1 Width 13.7 cm
Package 1 Length 13.8 cm
Package 1 Weight 390.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.535 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number D4e820de-5d4d-442b-8a18-46a31f25b739
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months