Schneider-Electric
 
A9N21037 picture- web-product-data-sheet
A9N21037
Acti9 - comb busbar - 1L+N with Aux and Vigi - 9 mm pitch - 56 modules
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type Comb busbar
Mounting mode Horizontal
Accessory / separate part category Connection accessory
Lines description 1L + N
Length in 18 mm modules 56
Standards EN/IEC 61439-1
Complementary
Number of ways 22 ways Aux + N + 1 L + Vigi
Poles configuration for 1 way 1 x 1P + N
Connection pitch 9 mm between phase and neutral
Connector type Tooth
Distance between way 45 mm
Marking N L
Insulation Insulated
Device presentation Cuttable
[Ie] rated operational current 63 A at 40 °C
[Ue] rated operational voltage 230 V AC Ph/N
[Ui] rated insulation voltage 500 V AC conforming to IEC 61439-2
Mounting location Top on tunnel type terminals
9 mm pitches 112
Width 1000 mm
Colour Light grey (RAL 7035)
Range compatibility Acti9 Acti9 C40
Acti9 Acti9 C40 Vigi
Acti9 Acti9 DT40
Acti9 Acti9 DT40 Vigi
Acti9 Acti9 iDPN
Acti9 Acti9 iDPN Vigi
Acti9 Acti9 ID C40
Acti9 Acti9 IDc
Acti9 Acti9 ITG40
Multi9 Multi9 N40 Vigi
Environment
Fire resistance 960 °C ( 30 s ) conforming to IEC 60695-2-1
Pollution degree 3 conforming to IEC 60947-7-1
IP degree of protection IP20 with end-pieces and tooth covers
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 5 cm
Package 1 Length 97.5 cm
Package 1 Weight 490 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 9.8 cm
Package 2 Width 107 cm
Package 2 Length 9.8 cm
Package 2 Weight 2.769 kg
Unit Type of Package 3 P12
Number of Units in Package 3 40
Package 3 Height 45 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 34.152 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months