This Application will be decommissioned as of January 7th 2025

A9N21039 |
Schneider-Electric
 
A9N21039 picture- web-product-data-sheet
A9N21039
Set of 20 end caps 1P-N 63A
Schneider Electric
Characteristics
Main
Range Acti9
Product name Linergy FH
Product or component type Comb busbar side cover
Accessory / separate part category Insulation accessory
Poles description 1P + N
Quantity per set Set of 20
Complementary
Range compatibility Acti 9
Multi9 Multi9 N40 N40N comb busbar
Multi9 Multi9 N40 Vigi N40 Vigi comb busbar
Suitable for comb busbar Cuttable
Suitable for comb busbar distrubution type N + L1 + auxiliary
N + L1 + Vigi + auxiliary
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 7.000 cm
Package 1 Length 10.000 cm
Package 1 Weight 22.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.458 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months