This Application will be decommissioned as of January 7th 2025

A9N21041 |
Schneider-Electric
 
A9N21041 picture- web-product-data-sheet
A9N21041
Set of 10 phase connectors 63A
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Linergy FH
Product or component type Connector
Accessory / separate part category Connection accessory
Quantity per set Set of 10
Complementary
[In] rated current 63 A
Colour Grey
Range compatibility Acti 9 Multi9 N40 N40N comb busbar
Acti 9 Multi9 N40 Vigi N40 Vigi comb busbar
Acti 9 Acti9 iDPN comb busbar
Acti 9 Acti9 iDPN Vigi comb busbar
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 7.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 105.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 80
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.8 kg
Offer Sustainability
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months