This Application will be decommissioned as of January 7th 2025

A9N21042 |
Schneider-Electric
 
A9N21042 picture- web-product-data-sheet
A9N21042
Set of 10 neutral connectors 63A
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Linergy FH
Product or component type Connector
Accessory / separate part category Connection accessory
Quantity per set Set of 10
Standards EN/IEC 61439-1
Complementary
[In] rated current 63 A
Colour Blue
Range compatibility Acti9 Acti9 iDPN comb busbar
Acti9 Acti9 iDPN Vigi comb busbar
Multi9 Multi9 N40 comb busbar
Multi9 Multi9 N40 Vigi comb busbar
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 7.000 cm
Package 1 Length 10.000 cm
Package 1 Weight 105.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 80
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 8.985 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number 863f2e5b-a926-4720-891c-a7facb7148c2
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months