This Application will be decommissioned as of January 7th 2025

A9N26899 |
Schneider-Electric
 
A9N26899 picture- web-product-data-sheet
A9N26899
Auxiliary contact, Acti9 A9N, OF+SD, 1 NO + 1 NC, 2mA to 100mA, 24VDC, Ti24 connector on top (sold separately)
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type OC and fault contact
Device short name OF+SD 24
Device application For Smartlink interface
Signal contacts composition 1 NO + 1 NC
[In] rated current DC-12 2…100 mA at 24 V, DC +/- 20 %
9 mm pitches 1
Standards IEC 60947-5-4
IEC 60947-5-1
Quality labels CE
Complementary
[Ui] rated insulation voltage 500 V conforming to IEC 60664-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60664-1
Local signalling Mechanical indicator
Mounting mode Fixed
Mounting support DIN rail
Comb busbar and distribution block compatibility Bottom: YES
Height 85.5 mm
Width 9 mm
Depth 73.5 mm
Net weight 28 g
Colour White
Electrical durability 20000 cycles conforming to IEC 60947-5-4
Connections - terminals Spring-loaded terminal Ti24 (top) 1 cable(s) 0.5…1.5 mm² - rigid
Spring-loaded terminal Ti24 (top) 1 cable(s) 0.5…1.5 mm² - flexible
Wire stripping length 10 mm
Environment
Pollution degree 2 conforming to IEC 60664-1
Overvoltage category III
Tropicalisation 2 conforming to IEC 60947-5-1
Relative humidity 93 % at 40 °C
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 2 cm
Package 1 Length 9.5 cm
Package 1 Weight 36 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8.7 cm
Package 2 Width 10 cm
Package 2 Length 26.5 cm
Package 2 Weight 487 g
Unit Type of Package 3 S03
Number of Units in Package 3 108
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 4.871 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 28bfb466-f950-4025-8655-16cfe4e6c6f3
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months