Schneider-Electric
 
A9N26923 picture- web-product-data-sheet
A9N26923
Auxiliary contact, Acti9 A9N, OFS, 1 O/C, 1A to 6A, bottom connection
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type OC contact
Device short name OFS
Signal contacts composition 1 C/O
[In] rated current AC-12 3 A at 380...415 V, AC 50/60 Hz
AC-12 6 A at 220...240 V, AC 50/60 Hz
DC-12 1 A at 130 V, DC
DC-12 1.5 A at 60 V, DC
DC-12 2 A at 48 V, DC
DC-12 6 A at 24 V, DC
9 mm pitches 1
Standards EN/IEC 60947-5-1
Complementary
Mounting mode Fixed
Mounting support DIN rail
Comb busbar and distribution block compatibility Top: YES
Height 85.3 mm
Width 9 mm
Depth 78.5 mm
Net weight 33 g
Colour White
Connections - terminals Clamp terminal (bottom) 2 cable(s) 1.5 mm² - flexible
Clamp terminal (bottom) 1 cable(s) 0.5…2.5 mm² - rigid
Clamp terminal (bottom) 2 cable(s) 1.5 mm² - flexible with ferrule
Wire stripping length 9 mm
Tightening torque 1 N.m
Environment
IP degree of protection IP20 conforming to EN/IEC 60947-5-1
Pollution degree 3 conforming to EN/IEC 60947-5-1
Tropicalisation 2 conforming to EN/IEC 60947-5-1
Relative humidity 0.95 % at 55 °C
Ambient air temperature for operation -35…70 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 7.8 cm
Package 1 Length 9.3 cm
Package 1 Weight 42 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 9 cm
Package 2 Width 10 cm
Package 2 Length 25.8 cm
Package 2 Weight 631 g
Unit Type of Package 3 S03
Number of Units in Package 3 108
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 5.688 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months