This Application will be decommissioned as of January 7th 2025

A9N26927 |
Schneider-Electric
 
A9N26927 picture- web-product-data-sheet
A9N26927
Acti9 - Auxiliary contact alarm SD ac dc
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Fault contact
Device short name SD
Signal contacts composition 1 C/O
[In] rated current AC-12 3 A at 380...415 V, AC 50/60 Hz
AC-12 6 A at 220...240 V, AC 50/60 Hz
DC-12 1 A at 130 V, DC
DC-12 1.5 A at 60 V, DC
DC-12 2 A at 48 V, DC
DC-12 6 A at 24 V, DC
9 mm pitches 1
Standards EN/IEC 60947-5-1
Product certifications ASTA
LCIE
KEMA
ASEFA
Complementary
Mounting mode Fixed
Mounting support DIN rail
Comb busbar and distribution block compatibility Top: YES
Height 85.3 mm
Width 9 mm
Depth 73.5 mm
Net weight 30 g
Colour White
Connections - terminals Screw clamp terminal (bottom) 2 cable(s) 1.5 mm² - flexible
Screw clamp terminal (bottom) 1 cable(s) 0.5…2.5 mm² - rigid
Screw clamp terminal (bottom) 2 cable(s) 1.5 mm² - flexible with ferrule
Wire stripping length 9 mm
Tightening torque 1 N.m
Environment
IP degree of protection IP20 conforming to EN/IEC 60947-5-1
Pollution degree 3 conforming to EN/IEC 60947-5-1
Tropicalisation 2 conforming to EN/IEC 60947-5-1
Ambient air temperature for operation -25…50 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 2.000 cm
Package 1 Length 9.400 cm
Package 1 Weight 38.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8.700 cm
Package 2 Width 10.000 cm
Package 2 Length 26.500 cm
Package 2 Weight 511.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 108
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 5.084 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 28bfb466-f950-4025-8655-16cfe4e6c6f3
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months