Schneider-Electric
 
A9N26946 picture- web-product-data-sheet
A9N26946
MX Shunt Trip MX plus 1 OF 220-415Vac dc
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Shunt trip release with OC contact
Device short name MX + OF
Signal contacts composition 1 C/O
[In] rated current 3 A at 415 V, AC
6 A at <= 240 V, AC
[Uc] control circuit voltage 100...415 V AC 50/60 Hz
110...130 V DC
9 mm pitches 2
Complementary
Range compatibility Acti9 iDPN
Acti9 C120
Acti9 C40
Acti9 C60H-DC
Acti9 C60NA-DC
Acti9 C60PV-DC
Acti9 DPN Vigi
Acti9 DT40
Acti9 DT60
Acti9 ID C40
Acti9 IDc
Acti9 ITG40
Acti9 ID
Acti9 DPN
Local signalling Action indicator
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
Comb busbar and distribution block compatibility Top: YES
Height 82.5 mm
Width 18 mm
Depth 73.5 mm
Net weight 65 g
Colour White
Connections - terminals Screw clamp terminal (bottom) - 2 cable(s) 1.5 mm² - flexible
Screw clamp terminal (bottom) - 2 cable(s) 1.5 mm² - flexible with ferrule
Screw clamp terminal (bottom) - 1 cable(s) 0.5…2.5 mm² - rigid
Wire stripping length 9 mm for bottom connection
Tightening torque 1 N.m bottom
Compatibility code MX + OF
Environment
Standards EN/IEC 60947-1
Product certifications ASTA
ASEFA
LCIE
KEMA
Tropicalisation 2 conforming to EN/IEC 60947-5-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -25…50 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 3.000 cm
Package 1 Length 9.300 cm
Package 1 Weight 70.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 8.700 cm
Package 2 Width 10.000 cm
Package 2 Length 26.500 cm
Package 2 Weight 624.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 72
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 6.103 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months