Schneider-Electric
 
A9N61654 picture- web-product-data-sheet
A9N61654
Miniature circuit breaker (MCB), Acti9 C60PV-DC, 2P, 2A, C curve, 1.5kA (IEC/EN 60947-2)
Schneider Electric
Characteristics
Main
Range of product C60
Product or component type Miniature circuit-breaker
Device short name C60PV-DC
Poles description 2P
Number of protected poles 2
Network type DC
Curve code C
Utilisation category Category A conforming to EN/IEC 60947-2
Suitability for isolation Yes conforming to EN/IEC 60947-2
Complementary
[In] rated current 2 A
Voltage Drop 5104 mV 2552 mOhm 10.2 W 2 A
[Ue] rated operational voltage 800 V DC
Magnetic tripping limit 8.5 x In
Breaking capacity 3 kA Icu at 650 V DC
1.5 kA Icu at 800 V DC
[Ics] rated service breaking capacity 1.5 kA 100 % - 800 V DC
3 kA 100 % - 650 V DC
[Ui] rated insulation voltage 1000 V DC
[Uimp] rated impulse withstand voltage 6 kV
Polarity sensitivity No (can protect against bi-directional current)
Contact position indicator Yes
Control type Toggle
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 8
Height 132.7 mm
Width 72 mm
Depth 77.4 mm
Net weight 0.545 kg
Colour White
Mechanical durability 20000 cycles
Electrical durability 1500 cycles L/R = 2 ms
Locking options description Padlocking in OFF position
Connections - terminals Tunnel terminal (downside) 1…25 mm² rigid
Tunnel terminal (downside) 1…16 mm² flexible
Pre-wired cable (upside)
Wire stripping length 14 mm
Tightening torque 2.5 N.m
Market segment Small commercial
Residential
Compatibility code C60PV-DC
Environment
Standards EN/IEC 60947-2
Pollution degree 2
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 7.5 cm
Package 1 Length 13.6 cm
Package 1 Weight 572 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 17.174 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 240
Package 3 Height 15 cm
Package 3 Width 80 cm
Package 3 Length 60 cm
Package 3 Weight 2493.92 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months