This Application will be decommissioned as of January 7th 2025

A9R75425 |
Schneider-Electric
 
A9R75425 picture- web-product-data-sheet
A9R75425
Residual current circuit breaker (RCCB), Acti9 iID K, 4P, 25A, AC type, 300mA
Schneider Electric
Characteristics
Main
Range Acti9
Product name Acti9 iID K
Product or component type Residual current circuit breaker (RCCB)
Device short name iID K
Poles description 4P
Neutral position Left
[In] rated current 25 A
Network type AC
Earth-leakage sensitivity 300 mA
Earth-leakage protection time delay Instantaneous
Earth-leakage protection class Type AC
Quality labels VDE
Complementary
Device location in system Outgoer
Network frequency 50/60 Hz
[Ue] rated operational voltage 380...415 V AC 50/60 Hz
Residual current tripping technology Voltage independent
Rated breaking and making capacity Idm 500 A
Im 500 A
Rated conditional short-circuit current GL63: Inc 4.5 kA
K60: Inc 6 kA
C60: Inc 6 kA
[Ui] rated insulation voltage 440 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 4 kV
Surge current 250 A
Contact position indicator No
Control type Toggle
Mounting mode Clip-on
Mounting support DIN rail
9 mm pitches 8
Height 85 mm
Width 72 mm
Depth 69 mm
Net weight 0.37 kg
Colour White
Mechanical durability 5000 cycles
Electrical durability AC-1: 2000 cycles
Locking options description Padlocking device
Connections - terminals Tunnel type terminals top or bottom 1…35 mm² rigid
Tunnel type terminals top or bottom 1…25 mm² flexible
Tunnel type terminals top or bottom 1…25 mm² flexible with ferrule
Wire stripping length 16 mm for top or bottom connection
Tightening torque 3.5 N.m top or bottom
Environment
Standards EN/IEC 61008-1
EN/IEC 61008-2-1
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 2
Electromagnetic compatibility 8/20 µs impulse withstand, 200 A conforming to EN/IEC 61008-1
Ambient air temperature for operation -5…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 7.500 cm
Package 1 Length 10.000 cm
Package 1 Weight 354.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 27
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 10.127 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 55