Schneider-Electric
 
A9R91263 picture- web-product-data-sheet
A9R91263
Residual current circuit breaker (RCCB), Acti9 iID, 2P, 63A, A-SI type, 30mA
Schneider Electric
Characteristics
Main
Range Acti9
Product name Acti9 iID
Product or component type Residual current circuit breaker (RCCB)
Device short name iID
Poles description 2P
Neutral position Left
[In] rated current 63 A
Network type AC
Earth-leakage sensitivity 30 mA
Earth-leakage protection time delay Instantaneous
Earth-leakage protection class Type A-SI (Super Immunised)
Complementary
Device location in system Outgoer
Network frequency 50/60 Hz
[Ue] rated operational voltage 220...240 V AC 50/60 Hz
Residual current tripping technology Voltage independent
Rated breaking and making capacity Idm 1500 A
Im 1500 A
Rated conditional short-circuit current 10 kA
[Ui] rated insulation voltage 500 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 6 kV
Surge current 3000 A
Contact position indicator Yes
Control type Toggle
Mounting mode Clip-on
Mounting support DIN rail
9 mm pitches 4
Height 91 mm
Width 36 mm
Depth 73.5 mm
Net weight 0.21 kg
Colour White
Mechanical durability 20000 cycles
Electrical durability AC-1: 15000 cycles
Locking options description Padlocking device
Connections - terminals Single terminal top or bottom 1…35 mm² rigid
Single terminal top or bottom 1…25 mm² flexible
Single terminal top or bottom 1…25 mm² flexible with ferrule
Wire stripping length 14 mm for top or bottom connection
Tightening torque 3.5 N.m top or bottom
Environment
Standards EN/IEC 61008-1
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 3
Electromagnetic compatibility 8/20 µs impulse withstand, 3000 A conforming to EN/IEC 61008-1
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 8.3 cm
Package 1 Length 10 cm
Package 1 Weight 236 g
Unit Type of Package 2 S03
Number of Units in Package 2 54
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 13.185 kg
Unit Type of Package 3 P12
Number of Units in Package 3 432
Package 3 Height 44.4 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 117.480 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 months