This Application will be decommissioned as of January 7th 2025

A9S60220 |
Schneider-Electric
 
A9S60220 picture- web-product-data-sheet
A9S60220
switch Acti9 iSW - 2 poles - 20 A - 415V
Schneider Electric
Characteristics
Main
Range Acti9
Product name Acti9 iSW
Product or component type Switch disconnector
Device short name iSW
Device application Control
Poles description 2P
Utilisation category AC-22A
Suitability for isolation Yes
Complementary
[Ie] rated operational current 20 A at 415 V AC 50/60 Hz
[Ue] rated operational voltage 415 V AC 50/60 Hz
[Ui] rated insulation voltage 500 V AC 50/60 Hz conforming to EN/IEC 60669-2-4
[Uimp] rated impulse withstand voltage 4 kV
Control type Toggle
Local signalling ON/OFF indication
Contact position indicator Yes
Mounting mode Fixed
Mounting support DIN rail
9 mm pitches 2
Height 77 mm
Width 18 mm
Depth 70 mm
Colour White
Mechanical durability 300000 cycles
Electrical durability 30000 cycles
Connections - terminals Tunnel type terminals - 10 mm² - rigid
Tunnel type terminals - 10 mm² - flexible
Tunnel type terminals - 10 mm² - flexible with ferrule
Wire stripping length 9 mm
Tightening torque 1.2 N.m
Environment
Standards EN/IEC 60669-2-4
IP degree of protection IP40
Pollution degree 2
Tropicalisation 2
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -20…50 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 2.000 cm
Package 1 Length 6.500 cm
Package 1 Weight 66.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8.300 cm
Package 2 Width 9.300 cm
Package 2 Length 22.200 cm
Package 2 Weight 842.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 144
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 10.554 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 58250416-ad9e-49ce-8d91-cdef0ea3a401
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1
Contractual warranty
Warranty 18 months