This Application will be decommissioned as of January 7th 2025

A9S65263 |
Schneider-Electric
 
A9S65263 picture- web-product-data-sheet
A9S65263
switch disconnector iSW - 2P - 63 A - 415 V
Schneider Electric
Characteristics
Main
Range Acti9
Product name Acti9 iSW
Product or component type Switch disconnector
Device short name iSW
Device application Isolation
Control
Poles description 2P
Utilisation category AC-22A
Suitability for isolation Yes
Complementary
[Ie] rated operational current 63 A at 415 V AC 50/60 Hz
[Ue] rated operational voltage 415 V AC 50/60 Hz
[Icm] rated short-circuit making capacity 5 kA switch-disconnector alone
[Icw] rated short-time withstand current 1260 A
[Ui] rated insulation voltage 500 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 6 kV
Control type Toggle
Local signalling ON/OFF indication
Contact position indicator Yes
Mounting mode Fixed
Mounting support DIN rail
Comb busbar and distribution block compatibility Top or bottom: YES
9 mm pitches 4
Height 85 mm
Width 36 mm
Depth 73 mm
Colour White
Mechanical durability 20000 cycles
Electrical durability 15000 cycles
Connections - terminals Tunnel type terminals (top or bottom) - <= 1 x 50 mm² - rigid
Tunnel type terminals (top or bottom) - <= 1 x 35 mm² - flexible
Tunnel type terminals (top or bottom) - <= 1 x 35 mm² - flexible with ferrule
Wire stripping length 14 mm
Tightening torque 3.5 N.m
Environment
Standards EN 60947-3
IEC 60947-3
IP degree of protection IP20
Pollution degree 3
Tropicalisation 2
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 3.600 cm
Package 1 Length 9.200 cm
Package 1 Weight 167.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 8.000 cm
Package 2 Width 9.500 cm
Package 2 Length 22.000 cm
Package 2 Weight 1.058 kg
Unit Type of Package 3 S03
Number of Units in Package 3 66
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 12.078 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number E5f22bd9-8e0c-4771-b932-618a392a4c8b
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 36
Contractual warranty
Warranty 18 months