This Application will be decommissioned as of January 7th 2025

A9S70690 |
Schneider-Electric
 
A9S70690 picture- web-product-data-sheet
A9S70690
switch-disconnector iSW-NA - 1P + N - 100 A
Schneider Electric
Characteristics
Main
Range Acti9
Product name Acti9 iSW-NA
Product or component type Switch disconnector
Device short name iSW-NA
Device application Isolation
Control
Poles description 1P + N
Neutral position Left
Utilisation category AC-22A conforming to EN/IEC 60947-3
Suitability for isolation Yes conforming to EN/IEC 60947-3
Complementary
[Ie] rated operational current 100 A at 230/240 V AC 50/60 Hz
[Ue] rated operational voltage 230/240 V AC 50/60 Hz
[Icm] rated short-circuit making capacity 5 kA switch-disconnector alone
[Icw] rated short-time withstand current 1.5 kA during 1 s
[Ui] rated insulation voltage 500 V AC 50/60 Hz conforming to EN/IEC 60947-3
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-3
Control type Remote tripping
Toggle
Local signalling ON/OFF indication
Contact position indicator Yes
Mounting mode Clip-on
Mounting support DIN rail
Comb busbar and distribution block compatibility Top or bottom: YES
9 mm pitches 4
Height 85 mm
Width 36 mm
Depth 74 mm
Net weight 0.17 kg
Colour White
Mechanical durability 20000 cycles
Electrical durability 15000 cycles
Connections - terminals Tunnel type terminals (top or bottom) 1 cable(s) 1…25 mm² flexible with cable end
Tunnel type terminals (top or bottom) 1 cable(s) 1…25 mm² flexible without cable end
Tunnel type terminals (top or bottom) 1 cable(s) 1…35 mm² rigid without cable end
Wire stripping length 14 mm
Tightening torque 3.5 N.m
Product compatibility Tripping release
Environment
Standards EN 60947-3
IEC 60947-3
IP degree of protection IP20
Pollution degree 3 conforming to IEC 60947-3
Tropicalisation 2
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -35…70 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 8.5 cm
Package 1 Length 10.0 cm
Package 1 Weight 184.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 54
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 10.492 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number E5f22bd9-8e0c-4771-b932-618a392a4c8b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months