|
|
|
A9V26425
Add-on residual current device, Acti9 Vigi iC60, 4P, 25A, 500mA, A type
|
|
|
|
|
End of Commercialization AUG 15, 2024
|
|
|
|
|
Main
Range
|
Acti9
|
Product name
|
Acti9 Vigi iC60
|
Product or component type
|
Add-on residual current device
|
Device short name
|
Vigi iC60
|
Poles description
|
4P
|
[In] rated current
|
25 A
|
Earth-leakage sensitivity
|
500 mA
|
Earth-leakage protection time delay
|
Instantaneous
|
Earth leakage protection type
|
Type A
|
Network type
|
AC
|
Network frequency
|
50/60 Hz
|
[Ue] rated operational voltage
|
230...415 V AC 50/60 Hz conforming to EN/IEC 61009-1
230...415 V AC 50/60 Hz conforming to EN/IEC 61009-2-1
|
Standards
|
EN/IEC 61009-1
EN/IEC 61009-2-1
|
9 mm pitches
|
6
|
Complementary
Device location in system
|
Outgoer
|
Residual current tripping technology
|
Voltage independent
|
[Ui] rated insulation voltage
|
500 V AC 50/60 Hz conforming to IEC 60947-2
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947-2
|
Range compatibility
|
Acti 9 Acti9 iC60
Acti 9 Acti9 Reflex iC60
|
Product compatibility
|
Single terminal
|
Local signalling
|
Trip indicator
|
Mounting mode
|
Clip-on
|
Mounting support
|
DIN rail
|
Electrical connection to mcb
|
By screws
|
Comb busbar and distribution block compatibility
|
Bottom: YES
|
Height
|
91 mm
|
Width
|
54 mm
|
Depth
|
73.5 mm
|
Net weight
|
0.245 kg
|
Connections - terminals
|
Tunnel type terminal downside for 1 cable(s) 1…25 mm² rigid without cable end
Tunnel type terminal downside for 1 cable(s) 1…16 mm² flexible without cable end
Tunnel type terminal downside for 1 cable(s) 1…16 mm² flexible with cable end
|
Wire stripping length
|
14 mm for bottom connection
|
Tightening torque
|
2 N.m bottom
|
Environment
IP degree of protection
|
IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
|
Pollution degree
|
3 conforming to IEC 60947-2
|
Electromagnetic compatibility
|
8/20 µs impulse withstand, 250 A conforming to IEC 61009-1
|
Ambient air temperature for operation
|
-25…60 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8.5 cm
|
Package 1 Width
|
8.8 cm
|
Package 1 Length
|
12.0 cm
|
Package 1 Weight
|
212.0 g
|
Offer Sustainability
SCIP Number
|
Bd8687b8-6ced-4514-a3c2-bd3ad8bc2d3c
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Halogen content performance
|
Halogen free plastic parts product
|
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
|
5
|
Contractual warranty
|
|