This Application will be decommissioned as of January 7th 2025

A9V29463 |
Schneider-Electric
 
A9V29463 picture- web-product-data-sheet
A9V29463
Add-on residual current device, Acti9 Vigi iC60, 4P, 63A, 1000mA, A type, selective
Schneider Electric
Characteristics
Main
Range Acti9
Product name Acti9 Vigi iC60
Product or component type Add-on residual current device
Device short name Vigi iC60
Poles description 4P
[In] rated current 63 A
Earth-leakage sensitivity 1000 mA
Earth-leakage protection time delay Selective
Earth leakage protection type Type A
Network type AC
Network frequency 50/60 Hz
[Ue] rated operational voltage 230...415 V AC 50/60 Hz conforming to EN/IEC 61009-1
230...415 V AC 50/60 Hz conforming to EN/IEC 61009-2-1
Standards EN/IEC 61009-1
EN/IEC 61009-2-1
9 mm pitches 7
Complementary
Device location in system Outgoer
Residual current tripping technology Voltage independent
[Ui] rated insulation voltage 500 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-2
Range compatibility Acti 9 Acti9 iC60
Acti 9 Acti9 Reflex iC60
Product compatibility Single terminal
Local signalling Trip indicator
Mounting mode Clip-on
Mounting support DIN rail
Electrical connection to mcb By screws
Comb busbar and distribution block compatibility Bottom: YES
Height 91 mm
Width 135 mm
Depth 73.5 mm
Net weight 0.245 kg
Connections - terminals Tunnel type terminal downside for 1 cable(s) 1…35 mm² rigid without cable end
Tunnel type terminal downside for 1 cable(s) 1…25 mm² flexible without cable end
Tunnel type terminal downside for 1 cable(s) 1…25 mm² flexible with cable end
Wire stripping length 14 mm for bottom connection
Tightening torque 3.5 N.m bottom
Environment
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 3 conforming to IEC 60947-2
Electromagnetic compatibility 8/20 µs impulse withstand, 3000 A conforming to IEC 61009-1
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.7 cm
Package 1 Width 12.0 cm
Package 1 Length 14.7 cm
Package 1 Weight 254.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 15
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.337 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 8