Schneider-Electric
 
A9V44340 picture- web-product-data-sheet
A9V44340
Vigi iC60 - earth leakage add-on block - 3P - 40A - 300mA - AC type
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type Add-on residual current devices
Device short name Vigi iC60
Poles description 3P
[In] rated current 40 A
Earth-leakage sensitivity 300 mA
Earth-leakage protection time delay Instantaneous
Earth leakage protection type Type AC
Network type AC
Network frequency 50/60 Hz
[Ue] rated operational voltage 230...415 V AC 50/60 Hz conforming to EN/IEC 61009-1
230...415 V AC 50/60 Hz conforming to EN/IEC 61009-2-1
Standards EN/IEC 61009-1
EN/IEC 61009-2-1
9 mm pitches 7
Complementary
Device location in system Outgoer
Residual current tripping technology Voltage independent
[Ui] rated insulation voltage 500 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-2
Range compatibility Acti 9 Acti9 iC60
Acti 9 Acti9 Reflex iC60
Product compatibility Single terminal
Local signalling Trip indicator
Mounting mode Clip-on
Mounting support DIN rail
Electrical connection to mcb By screws
Comb busbar and distribution block compatibility Bottom: YES
Height 91 mm
Width 117 mm
Depth 73.5 mm
Net weight 0.21 kg
Connections - terminals Tunnel type terminal downside for 1 cable(s) 1…35 mm² rigid without cable end
Tunnel type terminal downside for 1 cable(s) 1…25 mm² flexible without cable end
Tunnel type terminal downside for 1 cable(s) 1…25 mm² flexible with cable end
Wire stripping length 14 mm for bottom connection
Tightening torque 3.5 N.m bottom
Environment
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 3 conforming to IEC 60947-2
Electromagnetic compatibility 8/20 µs impulse withstand, 250 A conforming to IEC 61009-1
Ambient air temperature for operation -5…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.7 cm
Package 1 Width 12.0 cm
Package 1 Length 14.8 cm
Package 1 Weight 228.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 15
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.95 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product