This Application will be decommissioned as of January 7th 2025

A9W26425 |
Schneider-Electric
 
A9W26425 picture- web-product-data-sheet
A9W26425
Vigi iC60 - earth leakage add-on block - 4P - 25A - 500mA - A type
Schneider Electric
Characteristics
Main
Range Acti9
Product name Acti9 Vigi iC60
Product or component type Add-on residual current device
Device short name Vigi iC60
Poles description 4P
[In] rated current 25 A
Earth-leakage sensitivity 500 mA
Earth-leakage protection time delay Instantaneous
Earth leakage protection type Type A
Network type AC
Network frequency 50/60 Hz
[Ue] rated operational voltage 400 V AC 50/60 Hz conforming to EN 61009-1
230/415 V AC 50/60 Hz conforming to IEC 61009-1
Standards IEC 61009-1
EN 61009-1
9 mm pitches 6
Complementary
Device location in system Outgoer
Residual current tripping technology Voltage independent
[Ui] rated insulation voltage 500 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-2
Range compatibility Acti 9 Acti9 iC60
Product compatibility Double terminal
Local signalling Trip indicator
Mounting mode Clip-on
Mounting support DIN rail
Electrical connection to mcb By screws
Height 91 mm
Width 126 mm
Depth 74 mm
Net weight 0.245 kg
Connections - terminals Tunnel type terminals downside 1…25 mm² rigid
Tunnel type terminals downside 1…16 mm² flexible
Wire stripping length 14 mm
Tightening torque 2 N.m
Environment
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 3 conforming to IEC 60947-2
Electromagnetic compatibility 8/20 µs impulse withstand, 250 A conforming to IEC 61009-1
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.8 cm
Package 1 Width 12.0 cm
Package 1 Length 14.5 cm
Package 1 Weight 203.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 15
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.566 kg
Offer Sustainability
SCIP Number 71855c1e-69ad-4100-93ab-1a7795ea517c
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 44
Contractual warranty
Warranty 18 months