This Application will be decommissioned as of January 7th 2025

A9XAH457 |
Schneider-Electric
 
A9XAH457 picture- web-product-data-sheet
A9XAH457
Acti9 - comb busbar - 3L+N wtih Aux - 18 mm pitch - 57 modules - 100A
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type Comb busbar
Mounting mode Horizontal
Accessory / separate part category Connection accessory
Lines description 3L + N
Length in 18 mm modules 57
Standards EN/IEC 61439-1
Complementary
Number of ways 12 ways Aux + N + 3 L
Distribution type Aux N L1 L2 L3
Poles configuration for 1 way 1 x 3P + N
1 x 4P
Connection pitch 18 mm
Connector type Tooth
Distance between way 81 mm
Marking N L1 L2 L3
Insulation Insulated
Device presentation Cuttable
Provided equipment Set of 10 end piece
[Ie] rated operational current 100 A at 40 °C
[Ue] rated operational voltage 415 V AC
[Ui] rated insulation voltage 500 V AC conforming to IEC 61439-2
Mounting location Top or bottom on tunnel type terminals
Top or bottom on double terminal
9 mm pitches 114
Width 1000 mm
Colour White (RAL 9003)
Range compatibility Acti9 Acti9 iC60
Acti9 Acti9 iK60
Acti9 Acti9 iID
Acti9 Acti9 iID K
Acti9 Acti9 iSW
Acti9 Acti9 iSW-NA
Multi9 Multi9 C60
Environment
Fire resistance 960 °C ( 30 s ) conforming to IEC 60695-2-1
Pollution degree 3 conforming to IEC 60947-7-1
IP degree of protection IP20 with end-pieces and tooth covers
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.600 cm
Package 1 Width 9.000 cm
Package 1 Length 107.000 cm
Package 1 Weight 720.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Height 5.600 cm
Package 2 Width 9.000 cm
Package 2 Length 107.000 cm
Package 2 Weight 3.606 kg
Unit Type of Package 3 P12
Number of Units in Package 3 135
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 109.362 kg
Offer Sustainability
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No