Schneider-Electric
 
A9XCAH06 picture- web-product-data-sheet
A9XCAH06
both-end prefabricated cables 450 mm 5 wires
Schneider Electric
Characteristics
Main
Range of product Acti 9 Smartlink
Range Acti9
Product or component type Both-end prefabricated cable
Accessory / separate part category Connection accessory
Range compatibility Acti 9 Acti9 Smartlink circuit breaker
Device short name prefabricated cables H
Quantity per set 6
Type of cable Ribbon cable 0.45 m, black
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 11.0 cm
Package 1 Length 24.0 cm
Package 1 Weight 102.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 70
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.63 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins