Schneider-Electric
 
A9XCATM1 picture- web-product-data-sheet
A9XCATM1
USB-Modbus cable test Acti 9 Smartlink
Schneider Electric
Characteristics
Main
Range of product Acti 9 Smartlink
Range Acti9
Product or component type Testing cable
Accessory / separate part category Connection accessory
Range compatibility Acti 9 Acti9 Smartlink circuit breaker
Device short name cable test Acti 9 Smartlink
Quantity per set 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 10 cm
Package 1 Length 16.5 cm
Package 1 Weight 166 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.581 kg
Offer Sustainability
SCIP Number 33bfa67d-e09b-457b-ad72-fd364685f81e
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months