Schneider-Electric
 
A9XELC10 picture- web-product-data-sheet
A9XELC10
Acti9 PowerTag Link C - cloud connected communication module
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 PowerTag Link
Product or component type Smart communication module
Device short name PowerTag Link C
Application type Basic energy metering
Load alarming
Number max of connected devices Up to 20 wireless devices
[Us] rated supply voltage 110...230 V AC + 15 %
Supply voltage limits 19.2…28.8 V
Connectivity to devices Wireless energy sensor
Upstream connectivity Cloud
Communication service Ethernet
Transmission support medium Radio frequency 2.4…2.4835 GHz PowerTag 20
User interface Smartphone app
Complementary
Protection type Overvoltage at 1 kV for ETHERNET
Overvoltage at 0.5 kV for auxiliary supply
Immunity to microbreaks 10 ms
Reset Factory reset on front face
Inrush current 3 A
Mounting position Horizontal/vertical on DIN rail
Colour White (RAL 9003)
Location of connection Upstream
Connections - terminals RJ45 connector qty: 1 for ETHERNET, ordered separately
Plug-in connector qty: 1 for supply circuit
Clamping connection capacity 0.2...1.5 mm², rigid for supply circuit
0.2...1.5 mm², flexible for supply circuit
0.2...1.5 mm², flexible with ferrule for supply circuit
Wire stripping length Supply circuit: 7 mm
Overvoltage category III
9 mm pitches 6 useful
Height 85 mm
Width 54 mm
Depth 62 mm
Net weight 133 g
Range compatibility Acti 9 PowerTag
ComPact PowerTag
Commissioning protocol Bluetooth
Commissioning interface MySchneider Electrician eSetup
End user smartphone application EcoStruxure Facility Expert Small Business
Compatibility code Acti9 PowerTag Link C
Environment
IP degree of protection IP20
IP40 (modular enclosure)
Pollution degree 2
Electromagnetic compatibility Resistance to electrostatic discharge (air discharge), 8 kV, conforming to IEC 61000-4-2
Resistance to electrostatic discharge (contact discharge), 4 kV, conforming to IEC 61000-4-2
Resistance to radiated electromagnetic fields (80 MHz...3 GHz), 10 V/m, conforming to IEC 61000-4-3
Power supply: resistance to fast transient (5...100 kHz), 2 kV, conforming to IEC 61000-4-4
Communication bus: resistance to fast transient (5...100 kHz), 1 kV, conforming to IEC 61000-4-4
Conducted EMC (0.15...80 MHz), 10 V, conforming to IEC 61000-4-6
Immunity to magnetic fields at network frequency (continuous), 30 A/m, conforming to IEC 61000-4-8
Immunity to magnetic fields at network frequency (pulsed), 100 A/m, conforming to IEC 61000-4-8
Radiated emission (30...1000 MHz), class A, conforming to IEC 61131-3 Ed.3
Conducted emission (0.15...30 MHz), class A, conforming to IEC 61131-2
Environmental characteristic Corrosive 3C2 conforming to IEC 60721-3-3
Salt mist 2 conforming to IEC 60068-2-52
Vibration resistance 1 gn, amplitude = 3.5 mm (f = 5…300 Hz)10 cycles conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Fire resistance Other parts: 650 °C ( 30 s ) conforming to IEC 60695-2
On connection terminals: 960 °C ( 30 s ) conforming to IEC 60695-2
Tropicalisation 2 conforming to IEC 60068-2
Relative humidity 93 % at 40 °C
Operating altitude 0...2000 m operating
0...3000 m storage
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…85 °C
Standards EN 300-328
EN 301-489-1
EN 301-489-17
EN/IEC 60950-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.200 cm
Package 1 Width 8.400 cm
Package 1 Length 11.000 cm
Package 1 Weight 168.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.480 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins