Schneider-Electric
 
A9XMLA02 picture- web-product-data-sheet
A9XMLA02
Act9 - locking clips for Smartlink with Linergy FM 80A
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type Locking clip
Device short name locking clips for multiclip 80
Accessory / separate part category Locking accessory
Quantity per set 1 kit
Market segment Small commercial
Residential
Complementary
Range compatibility Acti 9 Acti9 Smartlink
Kit composition 2 x clips
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.4 cm
Package 1 Width 1.2 cm
Package 1 Length 2.6 cm
Package 1 Weight 2.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 500
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.322 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months