Schneider-Electric
 
A9XMWA20 picture- web-product-data-sheet
A9XMWA20
Acti 9 Smartlink SI D - Wireless to Modbus TCP/IP Concentrator
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 Smartlink
Product or component type Smart communication module
Device short name Smartlink SI D
Application type Basic energy metering E
Improved load monitoring E, U, I, P, Pf
Load alarming
Number max of connected devices Up to 20 wireless devices
Maximum supply current 2 A
[Us] rated supply voltage 110...230 V AC +/- 20 %
Connectivity to devices Wireless energy sensor
Communication service Ethernet Modbus TCP/IP server
Web server
Web server Embedded web page
BMS controller compatible
Transmission support medium Radio frequency 2.4…2.4835 GHz PowerTag 20
Web services Web page
Complementary
Application specific I/O Pulse totalising counter
Power consumption in VA 5 VA
Immunity to microbreaks 10 ms
Reset Factory reset on front face
Local signalling Product status: 1 LED (green, orange and red)
Ethernet status (LAN ST): 1 LED (green, orange and red)
Mounting position Vertical on DIN rail
Colour White (RAL 9003)
Location of connection Upstream
Electrical insulation class Class III
Overvoltage category III
9 mm pitches 6 useful
Height 85 mm
Width 54 mm
Depth 67.5 mm
Net weight 133 g
Range compatibility Acti 9 PowerTag wireless energy sensor
Commissioning interface Web page
ECOREACH
Compatibility code Acti 9 Smartlink IP
Environment
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 2
Tropicalisation 2
Relative humidity 93 % at 40 °C
Operating altitude 0...2000 m
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 6.500 cm
Package 1 Length 11.100 cm
Package 1 Weight 192.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.355 kg
Unit Type of Package 3 P06
Number of Units in Package 3 288
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 69.500 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins