|
|
|
A9XMWD100
Acti9 PowerTag Link HD - Wireless to Modbus TCP/IP Concentrator
|
|
|
|
|
|
|
End of Commercialization DEC 31, 2024
|
|
|
Main
Range of product
|
Acti9
|
Product name
|
Acti9 PowerTag Link HD
|
Product or component type
|
Smart communication module
|
Device short name
|
PowerTag Link HD
|
Application type
|
Basic energy metering E
Improved load monitoring E, U, I, P, Pf
Load alarming
|
Number max of connected devices
|
Up to 100 wireless devices
|
Maximum supply current
|
2 A
|
[Us] rated supply voltage
|
110...230 V AC +/- 15 %
|
Connectivity to devices
|
Wireless energy sensor
|
Communication service
|
Ethernet Modbus TCP/IP server
Web server
|
Web server
|
Embedded web page
BMS controller compatible
|
Transmission support medium
|
Radio frequency 2.4…2.4835 GHz PowerTag 100
|
Web services
|
Web page
|
Complementary
Application specific I/O
|
Pulse totalising counter
|
Power consumption in VA
|
5 VA
|
Immunity to microbreaks
|
10 ms
|
Reset
|
Factory reset on front face
|
Local signalling
|
Product status: 1 LED (green, orange and red)
Ethernet status (LAN ST): 1 LED (green, orange and red)
|
Mounting position
|
Horizontal/vertical on DIN rail
|
Colour
|
White (RAL 9003)
|
Location of connection
|
Upstream
|
Overvoltage category
|
III
|
9 mm pitches
|
6 useful
|
Height
|
85 mm
|
Width
|
54 mm
|
Depth
|
67.5 mm
|
Product weight
|
133 g
|
Range compatibility
|
Acti 9 PowerTag wireless energy sensor
|
Commissioning interface
|
Web page
ECOREACH
|
Compatibility code
|
Acti9 PowerTag Link HD
|
Environment
IP degree of protection
|
IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
|
Pollution degree
|
2
|
Tropicalisation
|
2
|
Relative humidity
|
93 % at 40 °C
|
Operating altitude
|
0...2000 m
|
Ambient air temperature for operation
|
-25…60 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8.200 cm
|
Package 1 Width
|
6.800 cm
|
Package 1 Length
|
11.300 cm
|
Package 1 Weight
|
187.000 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
36
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
6.880 kg
|
Offer Sustainability
SCIP Number
|
Aefdb0db-a181-42b0-bf11-90e7b05393bd
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|