Schneider-Electric
 
A9XPC624 picture- web-product-data-sheet
A9XPC624
comb busbar, Acti9, 1L+N, 9 mm pitch, 24 modules, 80 A
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type Comb busbar
Mounting mode Horizontal
Accessory / separate part category Connection accessory
Lines description 1L + N
Length in 18 mm modules 24
Standards EN/IEC 61439-1
Complementary
Number of ways 24 ways N + 1 L
Distribution type N L
Poles configuration for 1 way 1 x 1P + N
Connection pitch 9 mm between phase and neutral
Connector type Tooth
Distance between way 18 mm
Marking N L
Insulation Insulated
Device presentation Cuttable
Provided equipment End-pieces
Tooth covers
[Ie] rated operational current 80 A at 40 °C
[Ue] rated operational voltage 230 V AC Ph/N
[Ui] rated insulation voltage 400 V AC conforming to IEC 61439-1
[Uimp] rated impulse withstand voltage 4 kV
Mounting location Top on tunnel type terminals
9 mm pitches 48
Height 32 mm
Width 434 mm
Depth 27 mm
Net weight 180 g
Colour White (RAL 9003)
Range compatibility Acti9 Acti9 C40
Acti9 Acti9 C40 Vigi
Acti9 Acti9 iDPN
Acti9 Acti9 iDPN Vigi
Acti9 Acti9 IDc
Multi9 Multi9 N40
Multi9 Multi9 N40 Vigi
Acti9 Acti9 iC40
Acti9 Acti9 iCV40
Acti9 Vigi iCG40
Acti9 Acti9 iID40
Environment
Fire resistance 960 °C ( 30 s ) conforming to IEC 60695-2-1
Pollution degree 3 conforming to EN/IEC 60439-1
IP degree of protection IP20 with end-pieces and tooth covers
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.200 cm
Package 1 Width 2.700 cm
Package 1 Length 48.700 cm
Package 1 Weight 180.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 5.500 cm
Package 2 Width 52.000 cm
Package 2 Length 11.000 cm
Package 2 Weight 1.500 kg
Unit Type of Package 3 P06
Number of Units in Package 3 520
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 110.000 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 12618b2a-bc0e-4c2d-bb7b-9185c26e01fe
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No