Schneider-Electric
 
A9XPC712 picture- web-product-data-sheet
A9XPC712
comb busbar, Acti9, 3P+N balanced, 9 mm pitch, 12 modules, 80 A
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type Comb busbar
Mounting mode Horizontal
Accessory / separate part category Connection accessory
Lines description 3L + N
Length in 18 mm modules 12
Standards EN/IEC 61439-1
Complementary
Number of ways 4 ways N + 3 L (balanced)
Distribution type N L1 N L2 N L3
Poles configuration for 1 way 1 x 3P + N
1 x 3P
3 x 1P + N
Connection pitch 9 mm between phase and neutral
18 mm between phases
Connector type Tooth
Distance between way 54 mm
Marking N L1 N L2 N L3
Insulation Insulated
Device presentation Cuttable
Provided equipment End-pieces
Tooth covers
[Ie] rated operational current 80 A at 40 °C
[Ue] rated operational voltage 230 V AC Ph/N
400 V AC Ph/Ph
[Ui] rated insulation voltage 440 V AC conforming to IEC 61439-1
[Uimp] rated impulse withstand voltage 4 kV
Mounting location Top on tunnel type terminals
9 mm pitches 24
Height 32 mm
Width 218 mm
Depth 28 mm
Net weight 150 g
Colour White (RAL 9003)
Range compatibility Acti9 Acti9 C40
Acti9 Acti9 C40 Vigi
Acti9 Acti9 iDPN
Acti9 Acti9 iDPN Vigi
Multi9 Multi9 N40
Multi9 Multi9 N40 Vigi
Acti9 Acti9 iC40
Acti9 Acti9 iCV40
Acti9 Vigi iCG40
Acti9 Acti9 iID40
Environment
Fire resistance 960 °C ( 30 s ) conforming to IEC 60695-2-1
Pollution degree 3 conforming to EN/IEC 60439-1
IP degree of protection IP20 with end-pieces and tooth covers
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.200 cm
Package 1 Width 2.800 cm
Package 1 Length 27.600 cm
Package 1 Weight 148.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 7.000 cm
Package 2 Width 16.500 cm
Package 2 Length 31.000 cm
Package 2 Weight 1.862 kg
Unit Type of Package 3 P06
Number of Units in Package 3 600
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 107.500 kg
Offer Sustainability
SCIP Number 12618b2a-bc0e-4c2d-bb7b-9185c26e01fe
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product