Schneider-Electric
 
A9XPE110 picture- web-product-data-sheet
A9XPE110
set of 10 end caps 1 Pole for Acti9
Schneider Electric
Characteristics
Main
Range Acti9
Product name Linergy FH
Product or component type Comb busbar side cover
Accessory / separate part category Insulation accessory
Poles description 1P
Quantity per set Set of 10
Complementary
Colour Yellow
Range compatibility Acti 9
Multi9 Multi9 C60 C60H comb busbar
Multi9 Multi9 C60 C60L comb busbar
Multi9 Multi9 C60 C60N comb busbar
Multi9 Multi9 C60 C60CTRL comb busbar
Suitable for comb busbar Cuttable
Suitable for comb busbar distrubution type 1 L
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 3.000 cm
Package 1 Length 5.000 cm
Package 1 Weight 4.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 200
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.260 kg
Offer Sustainability
SCIP Number 41a8b1b0-6424-4682-ac9c-98796ac87431
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months