This Application will be decommissioned as of January 7th 2025

A9XPH124 |
Schneider-Electric
 
A9XPH124 picture- web-product-data-sheet
A9XPH124
Acti9 - comb busbar - 1L - 18 mm pitch - 24 modules - 100A
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type Comb busbar
Mounting mode Horizontal
Accessory / separate part category Connection accessory
Lines description 1L
Length in 18 mm modules 24
Standards EN/IEC 61439-1
Complementary
Number of ways 24 ways 1 L
Distribution type L
Poles configuration for 1 way 1 x 1P
Connection pitch 18 mm
Connector type Tooth
Distance between way 18 mm
Marking L
Insulation Insulated
Device presentation Cuttable
[Ie] rated operational current 100 A at 40 °C
[Ue] rated operational voltage 415 V AC
[Ui] rated insulation voltage 500 V AC conforming to IEC 61439-2
Mounting location Top or bottom on tunnel type terminals
Top or bottom on double terminal
9 mm pitches 48
Width 430 mm
Colour White (RAL 9003)
Range compatibility Acti9 Acti9 iC60
Acti9 Acti9 iK60
Acti9 Acti9 iID
Acti9 Acti9 iID K
Acti9 Acti9 iSW
Acti9 Acti9 iSW-NA
Multi9 Multi9 C60
Environment
Fire resistance 960 °C ( 30 s ) conforming to IEC 60695-2-1
Pollution degree 3 conforming to IEC 60947-7-1
IP degree of protection IP20 with end-pieces and tooth covers
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 3.000 cm
Package 1 Length 42.700 cm
Package 1 Weight 101.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.000 cm
Package 2 Width 8.700 cm
Package 2 Length 46.700 cm
Package 2 Weight 1.121 kg
Unit Type of Package 3 S04
Number of Units in Package 3 100
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 11.795 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No