This Application will be decommissioned as of January 7th 2025

A9XPM412 |
Schneider-Electric
 
A9XPM412 picture- web-product-data-sheet
A9XPM412
comb busbar Miniline Acti9 4 Poles 12 modules 100A
Schneider Electric
Characteristics
Main
Range of product Linergy
Product name Linergy FH
Product or component type Comb busbar
Accessory / separate part category Connection accessory
Poles description 4P
Distance between way 72 mm
Poles distribution N L1 L2 L3
Connector type Tooth
Length in 18 mm modules 12
Complementary
Device presentation Uncuttable
Mounting mode Horizontal
9 mm pitches 24
Width 220 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 1.5 cm
Package 1 Length 21 cm
Package 1 Weight 0.127 kg