This Application will be decommissioned as of January 7th 2025

A9Z22440 |
Schneider-Electric
 
A9Z22440 picture- web-product-data-sheet
A9Z22440
Residual current circuit breaker (RCCB), Acti9 iID, 4P, 40A, A type, 100mA, double terminal
Schneider Electric
Characteristics
Main
Range Acti9
Product name Acti9 iID
Product or component type Residual current circuit breaker (RCCB)
Device short name iID
Poles description 4P
Neutral position Left
[In] rated current 40 A
Network type AC
Earth-leakage sensitivity 100 mA
Earth-leakage protection time delay Instantaneous
Earth-leakage protection class Type A
Complementary
Network frequency 50/60 Hz
[Ue] rated operational voltage 380...415 V AC 50/60 Hz
Residual current tripping technology Voltage independent
Rated breaking and making capacity Idm 1500 A
Im 1500 A
Rated conditional short-circuit current 10 kA
[Ui] rated insulation voltage 500 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 6 kV
Contact position indicator Yes
Control type Toggle
Mounting mode Clip-on
Mounting support DIN rail
9 mm pitches 8
Height 91 mm
Width 72 mm
Depth 73 mm
Net weight 0.37 kg
Colour White
Mechanical durability 20000 cycles
Electrical durability AC-1: 15000 cycles
Locking options description Padlocking device
Connections - terminals Double terminal front 1…35 mm² rigid
Double terminal front 1…25 mm² flexible
Double terminal front 1…25 mm² flexible with ferrule
Double terminal back 1…25 mm² rigid
Double terminal back 1…16 mm² flexible
Double terminal back 1…16 mm² flexible with ferrule
Wire stripping length 14 mm for top or bottom connection
Tightening torque 3.5 N.m top or bottom
Environment
Standards EN/IEC 61008-1
EN/IEC 61008-2-1
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 3
Electromagnetic compatibility 8/20 µs impulse withstand, 250 A conforming to EN/IEC 61008-1
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 8.500 cm
Package 1 Length 10.000 cm
Package 1 Weight 381.500 g
Unit Type of Package 2 S03
Number of Units in Package 2 27
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 10.679 kg
Unit Type of Package 3 P12
Number of Units in Package 3 216
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 97.430 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number B078722f-7853-4e1e-a05b-29638f57b0ab
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 65
Contractual warranty
Warranty 18 months