Schneider-Electric
 
A9Z61240 picture- web-product-data-sheet
A9Z61240
Residual current circuit breaker (RCCB), Acti9 iID, 2P, 40A, B-SI type, 30mA, double terminal
Schneider Electric
Characteristics
Main
Range Acti9
Product name Acti9 iID
Product or component type Residual current circuit breaker (RCCB)
Device short name iID
Device application Photovoltaic
Lift
Poles description 2P
Neutral position Left
[In] rated current 40 A
Network type AC
Earth-leakage sensitivity 30 mA
Earth-leakage protection time delay Instantaneous
Earth-leakage protection class Type B-SI (Super Immunised)
Quality labels VDE
NF
IMQ
KEMA
Complementary
Device location in system Outgoer
Group incomer
Network frequency 50 Hz
[Ue] rated operational voltage 230 V AC 50 Hz
Residual current tripping technology Voltage independent
Rated breaking and making capacity Idm 1500 A
Im 1500 A
Rated conditional short-circuit current 10 kA
[Ui] rated insulation voltage 250 V
[Uimp] rated impulse withstand voltage 6 kV
Contact position indicator Yes
Control type Toggle
Local signalling ON/OFF indication
LED (green) for presence of voltage
Trip indicator
Mounting mode Clip-on
Mounting support DIN rail
9 mm pitches 8
Height 88 mm
Width 72 mm
Depth 79 mm
Net weight 350 g
Colour White
Mechanical durability 20000 cycles
Electrical durability 15000 cycles
Locking options description Padlocking device
Connections - terminals Double terminal front 1…35 mm² rigid
Double terminal front 1…25 mm² flexible
Double terminal front 1…25 mm² flexible with ferrule
Double terminal back 1…25 mm² rigid
Double terminal back 1…16 mm² flexible
Double terminal back 1…16 mm² flexible with ferrule
Wire stripping length 14 mm for top or bottom connection
Tightening torque 3.5 N.m top or bottom
Environment
Standards IEC 61008-2-1
IEC/EN 62423
EN 61008-2-1
Product certifications CCC
KC
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
IK degree of protection IK05
Pollution degree 3
Overvoltage category IV
Electromagnetic compatibility 8/20 µs impulse withstand, 3 kA conforming to EN/IEC 61008-1
Operating altitude 0...2000 m
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 7.500 cm
Package 1 Length 10.000 cm
Package 1 Weight 352.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 27
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 9.910 kg
Offer Sustainability
Packaging without single use plastic Yes
SCIP Number 9e5fad0d-c8bc-4b0a-9fc6-957682374c40
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 36