This Application will be decommissioned as of January 7th 2025

ABE7ACC84 |
Schneider-Electric
 
ABE7ACC84 picture- web-product-data-sheet
ABE7ACC84
connection sub-base accessory - IP65 cable gland for 3 cables
Telemecanique
Characteristics
Main
Range of product Advantys Telefast ABE7
Accessory / separate part designation IP65 cable gland
Accessory / separate part type Cable gland
Accessory / separate part category Cabling accessories
Accessory / separate part destination For 3 cables
Quantity per set Set of 5
Complementary
Net weight 0.3 kg
Environment
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 8.8 cm
Package 1 Length 14 cm
Package 1 Weight 364 g
Contractual warranty
Warranty 18 months