This Application will be decommissioned as of January 7th 2025

ABE7P16T215 |
Schneider-Electric
 
ABE7P16T215 picture- web-product-data-sheet
ABE7P16T215
sub-base for plug-in relay ABE7 - 16 channels - fuses - relay 10 mm
Schneider Electric
Characteristics
Main
Range of product Modicon ABE7
Product or component type Sub-base for plug-in relay
Sub-base type Output sub-base
[Us] rated supply voltage 19...30 V conforming to IEC 61131-2
Number of channels 16
Connections - terminals Screw type terminals, 1 x 0.09...1 x 1.5 mm² (AWG 28...AWG 16) flexible with cable end
Screw type terminals, 1 x 0.14...1 x 2.5 mm² (AWG 26...AWG 12) solid
Screw type terminals, 1 x 0.14...1 x 2.5 mm² (AWG 26...AWG 14) flexible without cable end
Screw type terminals, 2 x 0.09...2 x 0.75 mm² (AWG 28...AWG 20) flexible with cable end
Screw type terminals, 2 x 0.2...2 x 2.5 mm² (AWG 24...AWG 14) solid
Channel additional information 1 switch disconnector per channel
Complementary
Supply voltage type DC
Product compatibility ABR7S2.
ABS7SC2.
ABE7ACC20
ABS7SA2.
Status LED 1 LED per channel (green) channel status
1 LED (green) power ON
Polarity distribution Polarity distribution contact common per 2 groups of 8 channels
Short-circuit protection 1 A internal fuse, 5 x 20 mm, fast blow (PLC end)
0.5 A fuse per channel, 5 x 20 mm, fast blow (output circuit)
Fixing mode By clips (35 mm symmetrical DIN rail)
By screws (solid plate with fixing kit)
Maximum supply current 1 A
Voltage drop on power supply fuse 0.3 V
Maximum current per output common 16 A
[Ui] rated insulation voltage 300 V coil circuit/contact circuits conforming to IEC 60947-1
2000 V terminals/mounting rails
[Uimp] rated impulse withstand voltage 2.5 kV
Installation category II conforming to IEC 60664-1
Tightening torque 0.6 N.m with flat Ø 3.5 mm screwdriver
Width 211 mm
Height 89 mm
Depth 74 mm
Net weight 0.67 kg
Environment
Product certifications GL
CSA
DNV
EAC
IP degree of protection IP2X conforming to IEC 60529
Resistance to incandescent wire 750 °C conforming to IEC 60695-2-11
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Vibration resistance 2 gn (f= 10…150 Hz) conforming to IEC 60068-2-6
Resistance to electrostatic discharge 4 kV (contact) level 3 conforming to IEC 61000-4-2
8 kV (air) level 3 conforming to IEC 61000-4-2
Resistance to radiated fields 10 V/m (26000000…1000000000 Hz) conforming to IEC 61000-4-3 level 3
Resistance to fast transients 2 kV level 3 conforming to IEC 61000-4-4
Ambient air temperature for operation -5…60 °C conforming to IEC 61131-2
Ambient air temperature for storage -40…80 °C conforming to IEC 61131-2
Pollution degree 2 conforming to IEC 60664-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 9.6 cm
Package 1 Length 22.1 cm
Package 1 Weight 652.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.417 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 1bbe7d20-74c0-4e7e-b98b-d2946f4ab8b4
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1040
Contractual warranty
Warranty 18 months