Schneider-Electric
 
ABE9C1240L05 picture- web-product-data-sheet
ABE9C1240L05
IP67 passive splitter box - cable 5 m - with 4 channels M12 connector
Telemecanique
Characteristics
Main
Range of product Advantys ABE9
Product or component type IP67 passive splitter box
Number of channels 4
Electrical connection 1 pre-wired cable connector, 5 m cable length
4 female connectors M12 5 pins
Status LED Without
Complementary
Number of ways 8 ways
[Ue] rated operational voltage 24 V DC
Current per channel 4 A
Insulation group Category 3 conforming to VDE 0110
Operating position Any position
Fixing mode M4 screw fixing
Contact resistance 5000 µOhm
Current of common 16 A 1 mm²
12 A 0.75 mm²
Separation of commons Without or with
Net weight 0.68 kg
Environment
IP degree of protection IP67 conforming to IEC 529
Product certifications cULus
Ambient air temperature for operation -20…80 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 0.2 gn (f= 57…150 Hz) conforming to IEC 68-2-6, FC tests
Shock resistance 30 gn for 11 ms conforming to EN 68-2-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 28.0 cm
Package 1 Length 28.0 cm
Package 1 Weight 829.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.467 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months