|
|
|
ABFA32H200
discrete cabled connector - Advantys Telefast - 2 m - for April series 1000
|
|
|
Main
Range of product
|
Advantys Telefast
|
Accessory / separate part designation
|
Discrete cabled connector
|
Accessory / separate part type
|
Connector
|
Accessory / separate part category
|
Connection accessories
|
Accessory / separate part destination
|
April series 1000 PLC
|
Number of channels
|
32
|
Complementary
Cable length
|
2 m
|
Type of signal
|
Relayed I/O
|
Electrical connection
|
2 connectors HE10, 10 ways for Telefast end
1 terminal block PIN0100 for PLC side
|
AWG gauge
|
AWG 26
|
Channel splitting
|
2 x 16
|
Wire section
|
0.13 mm²
|
Net weight
|
0.45 kg
|
Contractual warranty
|
|