Schneider-Electric
 
ABFC08R12W picture- web-product-data-sheet
ABFC08R12W
commoning link for connection sub-base - for common coil - white - 12 cm
Telemecanique
Characteristics
Main
Accessory / separate part category Commoning link accessories
Accessory / separate part type Commoning link
Accessory / separate part designation Commoning link for common coil
Accessory / separate part destination Electromechanical interface module of 8 x 1 mm² modularity
Range compatibility Interface for discrete signals
Advantys Telefast ABE7
Colour White
Distance between cable supports 0.12 m
Complementary
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.6 cm
Package 1 Width 7.5 cm
Package 1 Length 8.0 cm
Package 1 Weight 17.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.909 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months